Condition-Based Monitoring
Eliminate Unplanned Downtime and Extend Asset Lifetime
Condition-based monitoring (CbM) is defined as a predictive maintenance strategy that continuously monitors the condition of assets using different types of sensors and uses the data extracted from sensors to monitor assets in real time. The collected data can help manufacturers increase throughput and asset utilization by reducing maintenance costs and asset downtime. CbM can be used to establish trends, predict failure, calculate the lifetime of an asset, and increase safety in manufacturing plants.
Analog Devices’ deep domain knowledge across sensing, signal processing, communications, power management, and system design considerations, combined with our AI sensing and interpreting platform at the edge, enables our customers to deploy new condition monitoring solutions faster and extract more value, with access to higher quality data and insights. ADI’s complete, system-level solutions provide the technology and insights to create, new, high value, predictive maintenance service offerings for deployed equipment.
Condition-Based Monitoring, Sensing to AI-Enabling Actionable Insights
Learn about ADI’s condition-based monitoring technologies and solutions including MEMS vibration and shock, data acquisition, wired and wireless communications, and AI at the edge.
Condition-Based Monitoring Benefits
Real-time, continuous, condition-based monitoring and predictive maintenance solutions are increasing in importance as manufacturers look to increase throughput and asset utilization by reducing maintenance costs and asset downtime. Given that unscheduled downtime can amount to nearly a quarter of total manufacturing costs, predictive maintenance solutions have the potential to unlock significant cost savings and drive productivity improvements.

Extended Equipment Lifespans
Real-time monitoring of assets extends their lifetime by ensuring they operate within the manufacturer’s specification.

Reduce Maintenance Costs
Real-time monitoring of an asset’s health reduces maintenance costs by scheduling servicing based on the current health of the assets and not just based on a time interval.

Increase Throughput
Condition monitoring increase manufacturing throughput by reducing maintenance downtime and unplanned asset downtime.

Reduce Asset Downtime
By monitoring the asset health in real-time unplanned asset downtime can be eliminated.
CbM Development Platforms Accelerate Time to Market
Developing accurate, reliable condition monitoring solutions for industrial assets requires a combination of technologies and design considerations to capture and convert critical signals into actionable insights. Our comprehensive portfolio of technologies and platforms include:
Sensor and Signal Chain Design
ADI’s high performance, precision sensing solutions including MEMS inertial, temperature, and magnetic field, along with supporting signal chains, provide accurate and reliable data.
Embedded Software Design
Our open-source, embedded software carefully samples and processes signals to ensure sensor data is optimized for critical decision making.
Algorithms and Insights
Real-time anomaly and event detection algorithms enhance condition-based monitoring solutions and provide a deeper understanding of overall machine health, helping you make actionable insights.
Mechanical System Design
Optimized mechanical mounting for condition monitoring solutions ensures that early defect signatures can be extracted from the sensor solution

Voyager 3 Wireless Vibration Monitoring Platform
Wireless Platform
MEMS-based wireless vibration monitoring kit for accelerating asset monitoring and solution development.

Condition-Based Monitoring (CbM) Development Platform
EVAL-CN0549
Provides high quality IEPE-compliant sensor data to accelerate condition-based monitoring algorithm development. Quickly stream high quality MEMS vibration sensor data directly into popular data analysis tools such as TensorFlow® and MATLAB®.

Integrated Vibration Sensor
ADcmXL3021
Industrial grade, wideband, low noise triaxial vibration sensor with built-in signal processing for vibration data analysis.
End-to-End System-Level Solutions for Condition Monitoring and Predictive Maintenance
ADI’s deep domain knowledge across sensing, signal processing, communications, power management, and system design considerations, combined with our AI sensing and interpreting platform at the edge, enables our customers to deploy new condition monitoring solutions faster and extract more value, with access to higher quality data and insights. Analog Devices’ complete, system-level solutions provide the technology and insights to create, new, high value, predictive maintenance service offerings for deployed equipment.


Sensing Modalities
ADI MEMS accelerometers for vibration and shock in CbM applications lead the industry in low power, low noise, wide bandwidth, and temperature specifications, and it offers a range of MEMS sensor with integrated signal conditioning on-chip. ADI temperature sensors provide high levels of accuracy and precision with both analog and digital output.

Data Acquisition
High fidelity data acquisition converts vibration, shock, temperature, acoustic, pressure, voltage, and current signals into the digital domain to be transformed into asset health insights. With products matching performance, power, cost, and size needs, Analog Devices offers the industry’s largest A/D converter portfolio.

Power Management
ADI’s power management products provide small form factor, high efficiency solutions that enable compact smart sensors that can be operated in harsh industrial applications. ADI’s broad power management product offering and design tools helps our customers accelerate time-to-market while delivering best-in-class performance and reliability.

Edge Processing
ADI’s ultra low power MCUs offer intelligence at the edge nodes for CbM applications by allowing local decision making to happen at the node and permitting only the most important data to be sent to the cloud. This extends the battery life of wireless CbM solutions in hard-to-reach places.

Wired/Wireless Connectivity
ADI’s wired and wireless connectivity products are designed for the harshest industrial environments, where reliability, resilience, and scalability are key, making them well suited for CbM applications. Accelerate your CbM deployments with our trusted solutions that ensure your critical asset health data is reliably delivered to the PLC and manufacturing execution system (MES) to plan maintenance cycles and eliminate unplanned downtime.

Edge AI and Cloud Insights
ADI OtoSense™ is an AI-driven platform that senses and interprets any sound, vibration, pressure, current, or temperature for continuous, condition monitoring and on-demand diagnostics. ADI OtoSense detects anomalies and learns from interaction, with your condition monitoring domain experts while creating a digital fingerprint to help identify faults in a machine, so it can predict breakdowns before they cause costly downtime.
Next-Generation Condition-Based Monitoring Technologies for Machine Health Monitoring
Good decisions require good information. Predicting and diagnosing a machine’s health before it becomes problematic requires insights that can only come from having accurate and reliable data. Discover how condition-based monitoring technologies can significantly improve uptime, productivity, and quality.

ADI OtoSense Smart Motor Sensor: AI Powered, Complete Turnkey Solution for CbM
ADI OtoSense Smart Motor Sensor (SMS) monitors the condition of your electric motors by combining best-in-class sensing technologies with leading-edge data analysis. ADI OtoSense SMS detects anomalies and defects in equipment, enabling you to forecast maintenance cycles and avoid unplanned downtime.

Condition-Based Monitoring Support
Find answers, discussions, and helpful information about condition-based monitoring technology, reference designs, and solutions on EngineerZone®.

Featured Technical Articles
Key Products Highlights
Featured Products
Featured Reference Designs
Latest Resources
Rarely Asked Questions
Technical Articles
- How to Realize Power-Saving Analog–Digital Conversion for Highly Accurate Measurements
-
What Are the Most Important Timing Factors for Low Power Precision Signal Chain Applications? Part 2
Analog Dialogue
-
What Are the Most Important Timing Factors for Low Power Precision Signal Chain Applications? Part 1
Analog Dialogue
-
High Performance Buck Regulators Solve the Power Thirst of the Transmitter Circuit in Current Loops
Analog Dialogue
-
What Are the Best Applications for IoT in the New World of IC Power Management?
Analog Dialogue
Videos
- CN0554: 10V Analog Input and 15V Analog Output for Raspberry Pi
- Don't Let a Low Battery Eat Into Your Playtime
- Empowering the Intelligent Edge to Deliver more Sustainable Smart Manufacturing
- Intelligent Edge Sensor Design for Asset Health Monitoring
- Wired Condition Monitoring of Industrial Assets for Extended Lifetime & Increased Productivity
Application Notes
Articles
-
Builtspace: Designing Efficiency and Sustainability into Smart Buildings
Signals+
-
Phoenix Contact, Industrial Wireless Connectors and the Factory of the Future
Signals+
-
Are Cobots the New Co-workers?
Signals+
-
The Impact of Collaborative Partnerships and Full Solution Applications On End Use
Signals+
-
The Next Step In Manufacturing
Signals+
Product Selection Guide
User Guides
Circuit Note
Solutions Bulletins & Brochures
Webcasts
- Accelerating Design Process and Time-to-Market with Synopsys Saber Models for ADI Components
- Extending Battery Life with Precision Low Power Signal Chains
- Behavioral Sources, Parameters, and Expression Evaluation in LTspice
- Power Management Choices for Signal Chains: Keeping all the precision you designed for
- Condition Based Monitoring (CbM) using MEMS Accelerometers
Press Releases
- Analog Devices Acquires Test Motors to Expand Condition-Based Monitoring Offerings for Industry 4.0
- Analog Devices Unveils SHARC® Audio Module Platform for Rapid Audio DSP Project Development
- Analog Devices’ MEMS Accelerometers Provide Low Power Vibration Measurements, Enabling Wireless Condition Monitoring
- Analog Devices MEMS Accelerometers Deliver Compelling Noise Performance for Condition Monitoring Applications