Analog Devices’ precision low power signal chains are designed and optimized for small-size battery-powered or power sensitive applications. ADI’s solutions combine precision amplifiers, voltage references, analog-to-digital converters (ADCs), isolation, and microcontroller (MCU) components for a complete sensor to system solution. Explore these signal chains across key vectors: sensor type, sample rate, single-ended or differential sensor input signals, and single-channel or multichannel capability. Applications such as portable vital signs monitoring (VSM), wireless environmental monitoring (temperature, CO2 gas, CO gas, pH), condition-based monitoring (CbM), and industrial uses like intelligent flow meters and vibration sensing are covered, including sensor biasing.
Precision Low Power Signal Chains
Precison Low Power Signal Chain Options |
Multichannel, Differential Input, 16 Bits, Above 2.4ksps |
Multichannel, Single-Ended Input, 16 Bits, Above 2.4ksps |
Multichannel, Differential Input, 24 Bits, Below 2.4ksps |
Multichannel, Differential Input, 16 Bits |
Single Channel, Differential Input, 16 Bits |
Single Channel, 16 Bits, Above 2.4ksps |
|||
Differential Input Size Optimized |
Differential Input Noise Optimized |
Single-Ended Input | |||||||
Sensor Type | Bio-Signal, Biopotential | • | • | ||||||
Strain Gage Full Bridge | • | • | • | ||||||
Strain Gage Half Bridge | • | • | • | ||||||
Strain Gage Quarter Bridge | • | • | • | ||||||
Potentiometer Transducer | • | • | • | • | |||||
Voltage | • | • | • | • | |||||
Thermocouple | • | ||||||||
Thermometer, PT100, PT1000 | • | • | • | ||||||
Ohmic Resistor | • | • | • |
Multichannel, Differential Input, 16 Bits, above 2.4 kSPS
Sensors Supported: Strain Gage Full Bridge, Strain Gage Half Bridge, Potentiometer Transducer, Voltage, Thermometer, PT100, PT1000, Ohmic Resistor
Instrumentation Amplifier |
Operational Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
MAX41400 |
MAX40024 |
AD4698 |
ADR3625 |
ADuM1441 |
MAX32655 |
Power Solutions
LTspice Simulations
Multichannel, Single-Ended Input, 16 Bits, above 2.4 kSPS
Sensors Supported: Strain Gage Quarter Bridge, Potentiometer Transducer, Voltage
Operational Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
MAX40024 |
AD4698 |
ADR3625 |
ADuM1441 |
MAX32655 |
Power Solutions
Multichannel, Differential Input, 24 Bits, below 2.4 kSPS
Sensors Supported: Strain Gage Full Bridge, Strain Gage Half Bridge, Strain Gage Quarter Bridge, Potentiometer Transducer, Voltage, Thermocouple, Thermometer, PT100, PT1000, Ohmic Resistor
Operational Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
MAX40024 |
AD4130-8 |
ADR3625 |
ADuM1441 |
MAX32655 |
Power Solutions
Multichannel, Differential Input, 16 Bits
Biopotential or Biosignal Sensors Supported
Instrumentation Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
AD8233 |
AD4698 |
ADR3625 |
ADuM1441 |
MAX32655 |
Power Solutions
Single-Channel, Differential Input, 16 Bits
Biopotential or Bio-signal Sensors Supported
Instrumentation Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
AD8233 |
AD4008 |
ADR3625 |
ADuM1441 |
MAX32655 |
Power Solutions
LTspice Simulations
Single-Channel, 16-Bits, above 2.4 kSPS, Differential Input, Size Optimized
Sensors Supported: Strain Gage Full Bridge, Thermometer, PT100, PT1000, Ohmic Resistor
Instrumentation Amplifier |
Operational Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
MAX41400 |
MAX40023 |
AD4008 |
ADR3625 |
ADuM1441 |
MAX32655 |
LTspice Simulations
Single-Channel, 16 Bits, above 2.4 kSPS, Differential Input, Noise Optimized
Sensors Supported: Strain Gage Half Bridge, Potentiometer Transducer
Instrumentation Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
AD8235 |
AD4008 |
ADR3625 |
ADuM1441 |
MAX32655 |
LTspice Simulations
Single-Channel, 16 Bits, above 2.4 kSPS, Single-Ended Input
Sensors Supported: Strain Gage Quarter Bridge, Voltage
Operational Amplifier |
ADC |
Voltage Reference |
Isolation |
MCU |
MAX40023 |
AD4008 |
ADR3625 |
ADuM1441 |
MAX32655 |
Power Solutions
LTspice Simulations
Application Areas

Industrial Automation
Industry 4.0 promises to deliver greater levels of flexibility and productivity to manufacturing and process control. But with it comes formidable challenges. It helps to have a trusted ally who can provide advanced products and technologies, as well as the industrial expertise to turn them into system-level solutions. Uses include:
- Field Instruments
- Temperature Controllers

Healthcare
Innovative technology and system expertise from Analog Devices is helping shape the future of healthcare. Our domain expertise combined with our comprehensive technology portfolio enables our customers to create solutions that positively impact people’s lives.
- Vital Signs Monitoring
- Disease Management and Wellness
- Life Science and Medical Instrumentation

Sensor Interface
ADI offers high-performance signal conditioning and conversion solutions for a wide variety of sensor types including biopotential, chemical sensing and temperature sensors.
Design Tools

Filter Wizard
Select topology, enter specifications, select components, and simulate your active filter design using the Filter Wizard. Generate and save an LTspice® schematic that can be integrated with a full LTspice signal chain schematic for an end-to-end simulation.

LTspice
LTspice is a high performance SPICE simulation software, schematic capture, and waveform viewer with enhancements and models for easing the simulation of analog circuits. Included in the download of LTspice are macromodels for a majority of Analog Devices switching regulators, amplifiers, and a library of devices for general circuit simulation. Browse our collection of SPICE simulation models here.

Instrumentation Amplifier Diamond Plot Tool
Use the instrumentation amplifier diamond plot tool to verify that the chosen in-amp will work for the required input range.
Precision Low Power Signal Chain Support
Use ADI’s engineering community forum to find answers to common questions, access blogs, and submit your own unique questions about circuits and products to an ADI engineer. The precision low power forum content is tailored to unique challenges of designing signal chains that require both low power and precision.

Latest Resources
Device Drivers
Rarely Asked Questions
Videos
- Solving Low Power Precision Measurement Design Challenges
- Design Faster with ADI's Precision Low Power Signal Chains
- Analog Devices: Wearable Device to Collect Human Vital Signs, Fueling Digital Health
- Intelligent Automotive In-Cabin Sensing
- Power Scaling in Strain Gauge Applications
Application Notes
Technical Articles
-
What Are the Most Important Timing Factors for Low Power Precision Signal Chain Applications? Part 2
Analog Dialogue
-
What Are the Most Important Timing Factors for Low Power Precision Signal Chain Applications? Part 1
Analog Dialogue
- How to Leverage Input High-Z Technology to Reduce Solution Power and Size
- Emerging Automotive In-Cabin Sensing Solutions for Safety and Comfort
- Vital Sign Technologies: Condition-Based Monitoring of the Human Body