Internal Power Switch Buck Regulators
Analog Devices manufactures a broad line of high performance buck switching regulators with both synchronous and nonsynchronous internal switches. These regulators offer typical input voltage capability from 2.25 V up to 30 V, switching frequencies up to 4 MHz, and high efficiency operation up to 96%. This combination of features allows for very small circuit implementation and optimizes battery run time in battery-operated handheld devices.
Product Selection Table
11472
en
Quick Power Search
Latest Resources
Application Notes
- AN-145: Overview of the EEPROM in LTC PSM Devices PDF
- AN144 - Reduce EMI and Improve Efficiency with Silent Switcher Designs PDF
- AN44 - LT1074/LT1076 Design Manual PDF
- AN126 - 2-Wire Virtual Remote Sensing for Voltage Regulators - Clairvoyance Marries Remote Sensing PDF
- AN35 - Step Down Switching Regulators PDF
Design Notes
- Design Note 520: Versatile Industrial Power Supply Takes High Voltage Input and Yields from Eight 1A to Two 4A Outputs
- Design Note 511: 20V, 2.5A Monolithic Synchronous Buck SWITCHER+ with Input Current, Output Current and Temperature Sensing/Limiting Capabilities
- Design Note 1038: 42V High Power Density Buck Regulators in a Tiny QFN Package
- Design Note 554: 6A Monolithic Synchronous DC/DC Step-Down Converter with Digital Power System Management
- See Industry’s First Dual 70 A SilentMOS and Single 140 A Smart Power Stage
Product Selector Card
Technical Articles
-
Automotive LED Driver Power Conversion Topology Guide
Analog Dialogue
-
What Are the Best Applications for IoT in the New World of IC Power Management?
Analog Dialogue
-
IBIS Modeling—Part 3: How to Achieve a Quality Level 3 IBIS Model Through Bench Measurement
Analog Dialogue
- Voltage Conversion at Low Energy Levels
- Power Supply Design: How Bode Plots Can Help You Meet the Requirements for Dynamic Control Behavior
Videos
- ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
- Signal Chain Power Platform Simplifies Evaluation
- SCP Configurator Simplifies Signal Chain Power Design
- Silent Switcher 2: Dual Channel 4A, 42V Micropower Step-Down Regulator
- 105V, 2.3A Low-EMI Synchronous Step-Down Regulator