Mixed-Signal Front Ends (MxFE)
Scalable Software-Defined Radio Solution with 7.5 GHz Bandwidth
The mixed-signal front end (MxFE®) provides today’s system designers working in communication infrastructure, instrumentation, and aerospace and defense with a scalable software-designed radio solution with a very wide 7.5 GHz bandwidth. This solves several complex challenges including increasing bandwidth demands and signal chain complexity as system operation moves from the RF to the mmWave spectrum domain and as bandwidth demands move from megahertz to gigahertz.
MxFEs from Analog Devices offer smart integration of RF analog-to-digital converters (ADC), RF digital-to-analog converters (DAC), on-chip digital signal processing, and clock/PLL for multichip synchronization. This allows for the elimination of discrete data converters and traditional RF front-end components to reduce size, weight, power, and cost. Integrated digital signal processing supports the transition to software-defined radio platforms, creating a highly configurable, common hardware/software platform that can be used in multiple applications across a broad array of end markets.
ADI’s mixed-signal front end (MxFE) family offers a highly integrated device with four 16-bit, 12 GSPS RF digital-to-analog converter (DAC) cores, and either two 12-bit 6 GSPS or four 12-bit, 4 GSPS, RF analog-to-digital converter (ADC) cores.
MxFE: Simple, Scalable, Efficient
The MxFE platform of products tackles challenges with direct RF sampling and very wide channel bandwidth, all software defined, for a simple, scalable, efficient, and future-proof solution.
Block diagram of the AD9081
The green block: Highlights the on-chip DSP including a programmable FIR filter and course/fine decimation filters on the receive path and course/fine interpolation filters on the transmit path.
The orange block: Shows the AD9081 offering four ADC channels at 4 GSPS and four DAC channels at 12 GSPS.
MxFE Key Features and Benefits
Integration of RF-Sampling Converters and DSP Blocks
MxFE integrates multiple GSPS ADCs and DACs combined with on-chip DSP to allow for a simpler RF front end and smaller FPGA reducing overall system size, complexity, weight, power, and cost.
Wide Bandwidth and High Dynamic Range
With an analog input bandwidth of 7.5 GHz, instantaneous bandwidth up to 4.8 GHz, and a spurious-free dynamic range of −70 dBc, MxFE offers true ultra-wide bandwidth performance.
Complete Software-Defined Radio Solution
MxFE is a highly configurable software-defined radio platform capable of supporting multiple product development programs through a common HW/SW platform, reducing time to market and future-proofing your designs.
Featured Products
Digital Simulation Models
Get a jump start on your development with Analog Devices digital simulation models. From DSP performance to frequency planning to optimizing your RF front-end signal chain, these simulation models will shorten your development time and accelerate your time to revenue.
MATLAB Model
Develop a draft frequency plan by modeling the performance of the on-chip DSP, harmonics, and external filtering needs.
IBIS/AMI Model
The IBIS Algorithmic Modeling Interface (IBIS-AMI) is a modeling standard for SERDES PHYs that enables fast, accurate, statistically significant simulation of multigigabit serial links.
Thermal Models
A Delphi model that accurately predicts the temperature of the package at a few critical points: junction, case, and leads.
S-Parameter Model
Scattering (S) parameters are used to model the matching networks for the ADC inputs, DAC outputs, and clock interface inputs to the MxFE. This helps users optimize their RF front-end signal chains to suit the frequency range of interest.
Product Evaluation
Analog Devices evaluation kits provide all of the hardware and software required to easily evaluate the incredible configurability and performance of the MxFE.

Unboxing and Evaluation Setup

Installing the Fan Sink on MxFE Evaluation Boards
Hardware Requirements
To evaluate MxFE, you will need an MxFE evaluation board (part specific) and either the ADS8-V3EBZ or ADS9-V2EBZ FPGA controller board. These boards easily connect via FMC and can be brought up quickly and simply with our API/ACE software toolset.
MxFE Evaluation Boards
FPGA Controller Boards
API Device Drivers
Application Programming Interface (API) C code device drivers allow the user to quickly configure the MxFE evaluation board using high-level function calls.
ACE Plug-In
Analysis/Control/Evaluation (ACE) software works in conjunction with API to allow for the evaluation and control of MxFE through device specific plug-ins.
JESD204B/JESD204C IP Framework
Analog Devices’ JESD204 Interface Framework is a system-level software and HDL package targeted at simplifying system development by providing a performance optimized IP framework that integrates complex hardware such as high speed converters, transceivers, and clocks with various FPGA platforms.
Prototyping
Analog Devices and our Alliances members provide MxFE reference designs to enable rapid evaluation and system-level prototyping to significantly shorten your time to revenue.
Single MxFE HDL Reference Design by Analog Devices
The AD9081-FMCA-EBZ reference design is a processor-based (e.g., MicroBlaze) embedded system. The design consists of a receive and a transmit chain and supports the following Xilinx® FPGA carriers: ZCU102, ZC706, and VCU118.
Quad MxFE HDL Reference Design
The AD-QUADMXFE1-EBZ reference design is a processor-based (e.g. Microblaze) embedded system. The design consists of a receive and a transmit chain.
Delphi Engineering Single MxFE FMC Module ADF-QMx44
The ADF-QMX44 is a VITA 57.1-2019-compliant FPGA mezzanine card (FMC) that leverages ADI’s AD9081 4T/4R MxFE and offers industry-wide platform compatibility with Xilinx UltraScale and UltraScale+ FPGA carrier boards, including DEG’s performance-leading PCI Express and 3U Open VPX carrier products.
Annapolis Microwave Dual MxFE WWQM60
This high performance WILD FMC+ QM60 ADC and DAC has four input bandwidth options, internal sample clock options, and internal 10 MHz reference clock options. This card allows for eight ADC and 12 DAC channels in one 6U OpenVPX slot (or four ADC and six DAC channels for 3U) when plugged into WILDSTAR OpenVPX FPGA mainboards. The QM60 also has speed grades up to 6 GSPS (ADC) and 12 GSPS (DAC) with a resolution of 12 bits (ADC) and 16 bits (DAC).
Featured Technical Articles

Considering GSPS ADCs in RF Systems

SFDR Considerations in Multi-Octave Wideband Digital Receivers
Over the coming years, high sample rate analog-to-digital converter (ADC) and digital-to-analog converter (DAC) technology will usher in a wideband digital receiver architectural evolution.

Using Multichip Synchronization in Integrated Wideband DACs and ADCs
The integration of multiple DSP blocks, wideband DACs, and wideband ADCs within a single monolithic chip is now enabling the offload of power-hungry FPGA resources.