Precision A/D Converters

Analog Devices provides an unrivalled portfolio for precision A/D converters. When you select an ADI precision ADC, you are selecting from the industry leading portfolio in ac and dc performance, power, speed and size, with products ranging from 8-bit to 32-bit resolution. ADI champions ease of use, with ever increasing emphasis on helping our customers to more quickly arrive at their end design objective, at a component level and signal chain level. Choose from a comprehensive suite of tools to simplify design in from selection to prototyping. Products are available in a range of architectures:

  • SAR—Successive Approximation ADCs
  • Σ-Δ Modulators
  • Isolated ADCs

New Products Highlights

AD4111

AD4111

AD4111 is a multi-channel, low power, low noise, 24-bit sigma-delta ADC that integrates an analog front end for fully differential or single-ended, high impedance bipolar, +/-10 V voltage inputs, and 0 mA to 20 mA current inputs.

AD7380

AD7380

AD7380 is a 16-bit dual simultaneous sampling, high speed, low power, successive approximation register (SAR) ADC that operates from a 3.0 V to 3.6 V power supply and features throughput rates up to 4 MSPS.

AD4630-24 Chip

AD4630-24

The AD4630-24 is a two-channel, simultaneous sampling, Easy Drive, 2 MSPS successive approximation register (SAR) analog-to-digital converter (ADC).

New Products

There are no new products released during this period. To view new products, please select another time period.

There are no new products released during this period. To view new products, please select another time period.

There are no new products released during this period. To view new products, please select another time period.

There are no new products released during this period. To view new products, please select another time period.

There are no new products released during this period. To view new products, please select another time period.

Covering the Signal Chain

With the industry’s broadest portfolio of op amps, precision converters (ADCs and DACs), digital potentiometers, temperature sensors, voltage references, switches, and multiplexers, Analog Devices can help solve your toughest design challenges. ADI offers over 1000 precision linear ICs, outstanding customer support, and a full complement of precision design and development resources to meet any signal chain design demand.

Explore how we cover the signal chain in Power Management and Voltage References.

Precision D/A (DAC) Signal Chain

Using DIE products in your signal chain design

For space constrained designs, ADI offers die solutions for many products in our portfolio. Our team develops die solutions for precision converters for both:

  • Functional CHIPS model – verified to be functional at Ambient temperature.
  • KGD – Known Good Die guaranteed to meet Datasheet specifications

Both Die options can be shipped in Die on Film, Waffle pack or Tape & Reel.

Explore ADI’s precision ADC Die Portfolio

If you see a product that does not offer Die packaging, contact your ADI sales representative to explore how ADI can meet your needs. If you’re interested in system-in-package (SiP) technology, please see our Precision Signal Chain μModule solutions page.

Known Good Die

Condition-based Monitoring (CbM) Development Platforms

ADI’s Precision Technology Selection Guide easily enables selection of the right components for across the entire precision signal chain, from amplifiers, switches, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), voltage references, and power management devices.

Explore our CbM platform solutions

CbM Platform

Precision Technology Selection Guide

ADI’s Precision Technology Selection Guide easily enables selection of the right components for across the entire precision signal chain, from amplifiers, switches, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), voltage references, and power management devices.

See our latest Selection Guide

Precision Technology Selection Guide

Design Tools

Precision ADC Driver Tool

Precision ADC Driver Tool

A specialized simulation environment where you can quickly determine the impact of the driver and RC filter on the performance of an ADC signal chain.

Precision ADC Driver Tool

VirtualEval

Virtual Eval

Accelerate precision ADC product selection and evaluation with Virtual Eval. Configure operating conditions and simulate crucial part performance characteristics within seconds, including noise, distortion, frequency response plots, timing diagrams, FFTs and more.

Virtual Eval - BETA

AD7606x Tool

AD7606x Software Model

The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7608 and AD7609 : sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.

Download AD7606 Family  Software Model