µModule Buck-Boost Regulators
Analog Devices buck/boost µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Buck/boost µModule regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Product Selection Table
11399
en
Quick Power Search
Latest Resources
Application Notes
- AN119A - Powering Complex FPGA-Based Systems Using Highly Integrated DC/DC uModule Regulator Systems PDF
- AN110 - LTM4601 DC/DC uModule Thermal Performance PDF
- AN103 - LTM4600 DC/DC uModule Thermal Performance PDF
- AN119B - Powering Complex FPGA-Based Systems Using Highly Integrated DC/DC uModule Regulator Systems PDF
- AN117 - DC/DC uModule Regulator Printed Circuit Board Design Guidelines PDF
Press Releases
Design Notes
- 42V, 6A (7A Peak) High Efficiency Step-Down Regulators with Ultralow EMI Emissions
- DN553 - Electrolytic Capacitor-Based Data Backup Power Solution for a 12V System Regulated from 5V to 36V Input PDF
- DN438 - uModule Buck-Boost Regulators Offer a Simple and Efficient Solution for Wide Input and Output Voltage Range Applications PDF
Product Information
Product Selector Card
Technical Articles
- Electrolytic Capacitor-Based Data Backup Power Solution for a 12V System Regulated from 5V to 36V Input
- Signal Level Shifting with μModule Regulator for Positive-to-Negative Inverting Applications
- Buck-Boost µModule Regulator's External Current Sense Resistor For Paralleling ICs, Current Sharing and Overcurrent Protection
- TechClip Videos – Real, Repeatable Performance
-
Low Voltage, High Current Step-Down µModule Regulators Put a (Nearly) Complete Power Supply in a 15mm × 9mm × 2.8mm Package
LT Journal